DOL & Star Delta Starters
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Electric Motors, Motor Controllers & Peripherals
>
DOL & Star Delta Starters
14 results
Sort by
Title
Most recent
Eaton 15 kW Automatic DOL Starter, 110 V ac, 3 Phase, IP55
Eaton 22 kW Automatic Star Delta Starter, 110 V ac, 3 Phase, IP55
Eaton 30 kW Automatic Star Delta Starter, 110 V ac, 3 Phase, IP55
Eaton 4 kW DOL Starter, 400 V ac, IP65
Eaton 5.5 kW Automatic DOL Starter, 110 V ac, 3 Phase, IP55
Eaton 7.5 kW Automatic DOL Starter, 110 V ac, 3 Phase, IP55
Siemens 1.1 kW Manual 3P DOL Starter, 400 V ac, 3 Phase, IP54
Siemens 1.1 kW Manual DOL Starter, 400 V ac, 3 Phase, IP54
Siemens 2.2 kW Manual 3P DOL Starter, 400 V ac, 3 Phase, IP54
Siemens 2.2 kW Manual 3P DOL Starter, 400 V ac, 3 Phase, IP54
Siemens 3 kW DOL Starter, 690 V, 3 Phase, IP20
Siemens 3 kW DOL Starter, 690 V, 3 Phase, IP20
Siemens 5.5 kW Manual 3P DOL Starter, 400 V ac, 3 Phase, IP54
Siemens 5.5 kW Manual 3P DOL Starter, 400 V ac, 3 Phase, IP54
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again