DC Motors
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Electric Motors, Motor Controllers & Peripherals
>
DC Motors
34 results
Sort by
Title
Most recent
Maxon Brushed DC Motor, 0.75 W, 12 V dc, 0.746 mNm, 11600 rpm, 1mm Shaft Diameter
Maxon Brushed DC Motor, 0.75 W, 6 V dc, 0.784 mNm, 13000 rpm, 1mm Shaft Diameter
Maxon Brushed DC Motor, 1.2 W, 10 V dc, 1.28 mNm, 11200 rpm, 1.5mm Shaft Diameter
Maxon Brushed DC Motor, 1.2 W, 6 V dc, 1.32 mNm, 11100 rpm, 1.5mm Shaft Diameter
Maxon Brushed DC Motor, 15 W, 12 V dc, 3.6 Ncm, 4670 rpm
Maxon Brushed DC Motor, 15 W, 12 V dc, 3.6 Ncm, 4670 rpm, 4mm Shaft Diameter
Maxon Brushed DC Motor, 15 W, 18 V dc, 37.5 mNm, 5270 rpm, 4mm Shaft Diameter
Maxon Brushed DC Motor, 15 W, 24 V dc, 3.67 Ncm, 5860 rpm, 4mm Shaft Diameter
Maxon Brushed DC Motor, 15 W, 24 V dc, 3.67 Ncm, 5930 rpm
Maxon Brushed DC Motor, 150 W, 12 V dc, 94.9 mNm, 6920 rpm, 6mm Shaft Diameter
Maxon Brushed DC Motor, 150 W, 24 V dc, 170 mNm, 7580 rpm, 6mm Shaft Diameter
Maxon Brushed DC Motor, 2 W, 12 V dc, 2.17 mNm, 12300 rpm, 1.5mm Shaft Diameter
Maxon Brushed DC Motor, 2 W, 21 V dc, 2.14 mNm, 13700 rpm, 1.5mm Shaft Diameter
Maxon Brushed DC Motor, 2 W, 24 V dc, 2.1 mNm, 13800 rpm, 1.5mm Shaft Diameter
Maxon Brushed DC Motor, 2 W, 9 V dc, 0.218 Ncm, 12200 rpm
Maxon Brushed DC Motor, 5 W, 18 V dc, 6.25 mNm, 9970 rpm, 2mm Shaft Diameter
Maxon Brushed DC Motor, 5 W, 36 V dc, 6.15 mNm, 9800 rpm, 2mm Shaft Diameter
Maxon Brushed DC Motor, 5 W, 9 V dc, 6.42 mNm, 8770 rpm, 2mm Shaft Diameter
Maxon Brushed DC Motor, 70 W, 32 V dc, 88.5 mNm, 6790 rpm, 6mm Shaft Diameter
Maxon Brushless DC Motor, 120 W, 24 V dc, 10.84 Ncm, 5900 rpm, 6mm Shaft Diameter
Maxon Brushless DC Motor, 120 W, 42 V dc, 122 mNm, 10400 rpm, 6mm Shaft Diameter
Maxon Brushless DC Motor, 25 W, 24 V dc, 2.29 Ncm, 12900 rpm
Maxon Brushless DC Motor, 25 W, 24 V dc, 2.29 Ncm, 12900 rpm, 3mm Shaft Diameter
Maxon Brushless DC Motor, 30 W, 12 V dc, 54.3 mNm, 4360 rpm, 4mm Shaft Diameter
Maxon Brushless DC Motor, 30 W, 12 V dc, 59 mNm, 4370 rpm, 4mm Shaft Diameter
Maxon Brushless DC Motor, 5 W, 12 V, 7.5 mNm, 5210 rpm, 2mm Shaft Diameter
Maxon Brushless DC Motor, 50 W, 24 V dc, 84.3 mNm, 6700 rpm, 4mm Shaft Diameter
Maxon Brushless DC Motor, 60 W, 24 V dc, 6.13 Ncm, 9340 rpm
Maxon Brushless DC Motor, 60 W, 24 V dc, 6.13 Ncm, 9340 rpm, 4mm Shaft Diameter
Maxon Brushless DC Motor, 90 W, 24 V dc, 387 mNm, 2590 rpm, 10mm Shaft Diameter
Portescap Brushed DC Motor, 2.4 W, 9 V dc, 3.1 mNm, 9900 rpm, 1.5mm Shaft Diameter
Portescap Brushed DC Motor, 2.5 W, 24 V dc, 3.2 mNm, 14150 rpm, 1.5mm Shaft Diameter
Portescap DC Motor, 11 W, 12 V dc, 19.9 mNm, 5300 rpm, 3mm Shaft Diameter
Portescap DC Motor, 11 W, 24 V dc, 21 mNm, 5600 rpm, 3mm Shaft Diameter
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again