Impulse Relays
Sign in / Register for free
RS Components
>
Electrical, Automation & Cables
>
Automation & Control Gear
>
Control Relays
>
Impulse Relays
24 results
Sort by
Title
Most recent
1NO impulse relay,230/240V coil
1NO+1NC impulse relay,230/240V coil
1NO+1NC impulse relay,24V coil
1P Impulse Relay With NO Contacts, 16 A, 12 V dc, 24 V ac Coil
1P Impulse Relay With NO Contacts, 16 A, 24 V dc, 48 V ac Coil
1P Impulse Relay With NO Contacts, 16 A, 48 V ac Coil
2NO impulse relay,230/240V coil
2NO impulse relay,24V coil
2P Impulse Relay With 2NO Contacts, 16 A, 12 V dc, 24 V ac Coil
2P Impulse Relay With 2NO Contacts, 16 A, 24 V dc, 48 V ac Coil
2P Impulse Relay With NO/NC Contacts, 16 A, 12 V dc, 24 V ac Coil
2P Impulse Relay With NO/NC Contacts, 16 A, 48 V dc, 130 V ac Coil
2P Impulse Relay With NO/NC Contacts, 16 A, 6 V dc, 12 V ac Coil
Acti9 iATLC Impulse Relay 24/240Vac
Acti9 iATLC Impulse Relay 24/240Vac
Acti9 iATLS Impulse Relay 24Vac 12Vdc
Acti9 iTL Impulse Relay 16A 1NO 230Vac
Coupling Relay With 2NO/2NC Contacts, 6 A, 240 V ac/dc Coil
IATLC 24-240VAC CONTROL AUX IMPULS RELAY
IATLC-S 24-240VAC CONTROL-INDICAT. AUX.
IATLS 24VAC-VDC INDICAT AUX IMPULS RELAY
PRODIS STEP RELAY 16A, 1P, 230Vca
PRODIS STEP RELAY 16A, 2P, 230Vca
STEP RELAY 16A 1NO
We use cookies to operate this website and to improve its usability. Please note that by using this site you are consenting to the use of cookies.
General Terms of Use
Do not show this message again