Selector | Description | Part Number | Manufacturer | RS Stock Number |
---|---|---|---|---|
1 | White Trumpet Horn, 12 24 V ac/dc Supply Voltage, 106dB at 1 Metre | XVS 10BMW | Schneider Electric | 6903851 |
White Trumpet Horn, 12 24 V ac/dc Supply Voltage, 106dB at 1 Metre
Manufacturer | Schneider Electric |
---|---|
Description | White Trumpet Horn, 12 24 V ac/dc Supply Voltage, 106dB at 1 Metre |
Part Number | XVS 10BMW |
Distributor | RS Components |
RS Stock Number | 6903851 |
Buy Now | https://uk.rs-online.com/web/p/products/6903851?cm_mmc=en-ds-_-mcad-_-traceparts-_-6903851' |
Description
Part Number
Manufacturer
RS Stock Number