Siemens, 3SU1, Panel Mount Red LED Indicator, 22.3mm Cutout, IP20, IP66, IP67, IP69, IP69K, Round

Manufacturer Siemens
Description Siemens, 3SU1, Panel Mount Red LED Indicator, 22.3mm Cutout, IP20, IP66, IP67, IP69, IP69K, Round
Part Number 3SU1103-6AA20-1AA0
Distributor RS Components
RS Stock Number 1809500
Buy Now https://uk.rs-online.com/web/p/products/1809500?cm_mmc=en-ds-_-mcad-_-traceparts-_-1809500'
Product selection
Selector Description Part Number Manufacturer RS Stock Number
1 Siemens, 3SU1, Panel Mount Red LED Indicator, 22.3mm Cutout, IP20, IP66, IP67, IP69, IP69K, Round 3SU1103-6AA20-1AA0 Siemens 1809500
Description
Part Number
Manufacturer
RS Stock Number
Contact the supplier
RS Components Distributor of electronic components
RS Components Ltd.