Selector | Description | Part Number | Manufacturer | RS Stock Number |
---|---|---|---|---|
1 | Omron 5 Digit, LCD, Digital Counter, 50kHz, 24 V ac/dc, 100 240 V ac | K3HB-CNB 100/240VAC | Omron | 6117592 |
Omron 5 Digit, LCD, Digital Counter, 50kHz, 24 V ac/dc, 100 240 V ac
Manufacturer | Omron |
---|---|
Description | Omron 5 Digit, LCD, Digital Counter, 50kHz, 24 V ac/dc, 100 240 V ac |
Part Number | K3HB-CNB 100/240VAC |
Distributor | RS Components |
RS Stock Number | 6117592 |
Buy Now | https://uk.rs-online.com/web/p/products/6117592?cm_mmc=en-ds-_-mcad-_-traceparts-_-6117592' |
Description
Part Number
Manufacturer
RS Stock Number