Selector | Description | Part Number | Manufacturer | RS Stock Number |
---|---|---|---|---|
1 | Cooper Bussmann 20A British Standard Fuse, CT, 690V ac, 64.3mm | 20CT | Eaton | 1568917 |
Cooper Bussmann 20A British Standard Fuse, CT, 690V ac, 64.3mm
Manufacturer | Eaton |
---|---|
Description | Cooper Bussmann 20A British Standard Fuse, CT, 690V ac, 64.3mm |
Part Number | 20CT |
Distributor | RS Components |
RS Stock Number | 1568917 |
Buy Now | https://uk.rs-online.com/web/p/products/1568917?cm_mmc=en-ds-_-mcad-_-traceparts-_-1568917' |
Description
Part Number
Manufacturer
RS Stock Number