Selector | Description | Part Number | Manufacturer | RS Stock Number |
---|---|---|---|---|
1 | PCG3A X 204MM, Adhesive-Backed Vertical Mount PCB Card Guide 204mm Long, 1.6mm Thick Max. | PCG-3AX204MM | Richco | 580023 |
PCG3A X 204MM, Adhesive-Backed Vertical Mount PCB Card Guide 204mm Long, 1.6mm Thick Max.
Manufacturer | Richco |
---|---|
Description | PCG3A X 204MM, Adhesive-Backed Vertical Mount PCB Card Guide 204mm Long, 1.6mm Thick Max. |
Part Number | PCG-3AX204MM |
Distributor | RS Components |
RS Stock Number | 580023 |
Buy Now | https://uk.rs-online.com/web/p/products/580023?cm_mmc=en-ds-_-mcad-_-traceparts-_-580023' |
Description
Part Number
Manufacturer
RS Stock Number