WS10SG - Cable Extension Position Sensor, Version with analog output with magnetic encoder, programmable

Manufacturer ASM Automation Sensorik Messtechnik GmbH
Description WS10SG - Cable Extension Position Sensor, Version with analog output with magnetic encoder, programmable, Measurement range: 250 mm, Output: Voltage 0.5 ... 10 V, programmable, Linearity: ±0.10% f.s. (standard), M4 cable fixing - WS10SG-250-U2/PMU-A-L10-M4-M12A5
Part number WS10SG-250-U2/PMU-A-L10-M4-M12A5
Series WS10SG
Measurement range 250 mm
Output Voltage 0.5 ... 10 V, programmable
Linearity ±0.10% f.s. (standard)
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Measurement range (mm)
Output
Signal characteristics
Linearity
Cable fixing

Dokumentacja

Skontaktuj się z dostawcą

ASM Automation Sensorik Messtechnik GmbH

ASM Automation Sensorik Messtechnik GmbH

ASM Sensors offers innovative high-quality sensor solutions for displacement, angle and inclination. Based on more than 40 years of experience, ASM sensors has become a leading company in the development and production of position sensors. A unique product range of 7 product lines satisfies numerous application requirements.

Google Map