cable carrier chain, metal serie - Type MD 0320

Manufacturer DECRIL
Description Chain MD 0320 ref. S250201 length 1620 mm external width 250 mm
Part number S250201 1620 mm + S 690200 + G 0320
Length 1620 mm
Product selection
Selector Type Reference A (mm) a (mm) RC (mm) Ht (mm) Pitch (mm)
1 MD 0320 S"B"201 180 115 250 670 180
2 MD 0320 S"B"202 180 115 300 770 180
3 MD 0320 S"B"203 180 115 350 870 180
4 MD 0320 S"B"204 180 115 400 970 180
5 MD 0320 S"B"205 180 115 450 1070 180
Type
Reference
A (mm)
a (mm)
RC (mm)
Ht (mm)
Pitch (mm)
Documentation
Contact the supplier
DECRIL Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
SARL DECRIL