Cable carrier chain, metal serie - Type MD 0225

Manufacturer DECRIL
Description Chain MD 0225 ref. S200101 length 1375 mm external width 200 mm
Part number S200101 1375 mm + S 690100 + G 0225
Length 1375 mm
Product selection
Selector Type Reference A (mm) a (mm) RC (mm) Ht (mm) Pitch (mm)
1 MD 0225 S"B"101 110 66 200 525 125
2 MD 0225 S"B"102 110 66 250 625 125
3 MD 0225 S"B"103 110 66 300 725 125
4 MD 0225 S"B"104 110 66 350 825 125
5 MD 0225 S"B"105 110 66 400 925 125
Type
Reference
A (mm)
a (mm)
RC (mm)
Ht (mm)
Pitch (mm)
Documentation
Contact the supplier
DECRIL Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
SARL DECRIL