DECRIL
By DECRIL

Cable carrier chain, metal serie - Type MD 0165

Manufacturer DECRIL
Description Chain MD 0165 ref. S150801 length 1045 mm external width 150 mm
Part number S150801 1045 mm + S 690800 + G 0165
Length 1045 mm
CAD models
Share

Product selection

Index Selector Type Reference A (mm) a (mm) RC (mm) Ht (mm) Pitch (mm)
1 1 MD 0165 S"B"801 76 42 150 463 95
2 2 MD 0165 S"B"802 76 42 200 563 95
3 3 MD 0165 S"B"803 76 42 250 663 95
4 4 MD 0165 S"B"804 76 42 300 763 95
Stroke (mm)
External width (mm)
Chute

Documentation

Contact the supplier

DECRIL

DECRIL

Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers

Google Map