Cable carrier chain, metal serie - Type MD 0115

Manufacturer DECRIL
Description Chain MD 0115 ref. S100501 length 715 mm external width 100 mm
Part number S100501 715 mm + S 690500 + G 0115
Length 715 mm
Product selection
Selector Type Reference A (mm) a (mm) RC (mm) Ht (mm) Pitch (mm)
1 MD 0115 S"B"501 55 27 75 220 65
2 MD 0115 S"B"502 55 27 95 260 65
3 MD 0115 S"B"503 55 27 115 300 65
4 MD 0115 S"B"504 55 27 155 380 65
Type
Reference
A (mm)
a (mm)
RC (mm)
Ht (mm)
Pitch (mm)
Documentation
Contact the supplier
DECRIL Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
SARL DECRIL