DECRIL
By DECRIL

Cable carrier chain, medium serie - Type 6830

Manufacturer DECRIL
Description Chain 6830 A ref. D 011601 length 612 mm
Part number D 011601 612 mm + D 010690 + P 010691 + G 6830 A
Length 612 mm
Material PA6 15 FV
CAD models
Share

Product selection

Index Selector Type Reference RC (mm) HT (mm) A (mm) B (mm) la (mm) lb (mm) Using temperature range Material Maximun self supporting length Weight (kg/m) Pas (mm)
1 4 6830 A D 011601 85 bleu 245 64 100 45 75 -25°C +130°C PA6 15 FV 3m 1.4 68
2 5 6830 A D 011602 105 green 285 64 100 45 75 -25°C +130°C PA6 15 FV 3m 1.4 68
3 6 6830 A D 011603 125 white 325 64 100 45 75 -25°C +130°C PA6 15 FV 3m 1.4 68
4 7 6830 A D 011604 155 yellow 385 64 100 45 75 -25°C +130°C PA6 15 FV 3m 1.4 68
5 8 6830 A D 011605 205 red 485 64 100 45 75 -25°C +130°C PA6 15 FV 3m 1.4 68
6 9 6830 B D 011651 85 bleu 245 64 150 45 125 -25°C +130°C PA6 15 FV 3m 1.6 68
7 10 6830 B D 011652 105 green 285 64 150 45 125 -25°C +130°C PA6 15 FV 3m 1.6 68
8 11 6830 B D 011653 125 white 325 64 150 45 125 -25°C +130°C PA6 15 FV 3m 1.6 68
9 12 6830 B D 011654 155 yellow 385 64 150 45 125 -25°C +130°C PA6 15 FV 3m 1.6 68
10 13 6830 B D 011655 205 red 485 64 150 45 125 -25°C +130°C PA6 15 FV 3m 1.6 68
11 14 6830 C D 011671 85 bleu 245 64 200 45 175 -25°C +130°C PA6 15 FV 3m 1.8 68
12 15 6830 C D 011672 105 green 285 64 200 45 175 -25°C +130°C PA6 15 FV 3m 1.8 68
13 1 6830 C D 011673 125 white 325 64 200 45 175 -25°C +130°C PA6 15 FV 3m 1.8 68
14 2 6830 C D 011674 155 yellow 385 64 200 45 175 -25°C +130°C PA6 15 FV 3m 1.8 68
15 3 6830 C D 011675 205 red 485 64 200 45 175 -25°C +130°C PA6 15 FV 3m 1.8 68
Stroke (mm)
Chute
Tiewrap

Documentation

Contact the supplier

DECRIL

DECRIL

Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers

Google Map