DECRIL
By DECRIL

Cable carrier chain, light serie - Type 4230

Manufacturer DECRIL
Description Chain 4230 A ref. D 011401 length 420 mm
Part number D 011401 420 mm + D 010491 + P 010491 + G 4230 A
Length 420 mm
Material PA6 15 FV
Omniclass number 23.21.33.11
CAD models
Share

Product selection

Index Selector Type Reference RC (mm) HT (mm) A (mm) B (mm) la (mm) lb (mm) Using temperature range Material Maximun self supporting length Weight (g/m) Pas (mm)
1 1 4230 A D 011401 55 blue 176 40 54 34 40 -25°C +130°C PA6 15 FV 2.5m 600 42
2 2 4230 A D 011402 105 green 276 40 54 34 40 -25°C +130°C PA6 15 FV 2.5m 600 42
3 3 4230 A D 011403 155 yellow 376 40 54 34 40 -25°C +130°C PA6 15 FV 2.5m 600 42
4 4 4230 B D 011451 55 blue 176 40 74 34 60 -25°C +130°C PA6 15 FV 2.5m 650 42
5 5 4230 B D 011452 105 green 276 40 74 34 60 -25°C +130°C PA6 15 FV 2.5m 650 42
6 6 4230 B D 011453 155 yellow 376 40 74 34 60 -25°C +130°C PA6 15 FV 2.5m 650 42
7 7 4230 C D 011471 55 blue 176 40 94 34 80 -25°C +130°C PA6 15 FV 2.5m 665 42
8 8 4230 C D 011472 105 green 276 40 94 34 80 -25°C +130°C PA6 15 FV 2.5m 665 42
9 9 4230 C D 011473 155 yellow 376 40 94 34 80 -25°C +130°C PA6 15 FV 2.5m 665 42
10 10 4230 D D 011481 55 blue 176 40 114 34 100 -25°C +130°C PA6 15 FV 2.5m 675 42
11 11 4230 D D 011482 105 green 276 40 114 34 100 -25°C +130°C PA6 15 FV 2.5m 675 42
12 12 4230 D D 011483 155 yellow 376 40 114 34 100 -25°C +130°C PA6 15 FV 2.5m 675 42
Stroke (mm)
Chute
Tiewrap

Documentation

Contact the supplier

DECRIL

DECRIL

Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers

Google Map