DECRIL
By DECRIL

Cable carrier chain, light serie - Type 3010

Manufacturer DECRIL
Description Chain 3010 A ref. D 691301 length 300 mm
Part number D 691301 300 mm + E 3010 A PL + G 3010 A
Length 300 mm
Material PA6 15 FV
CAD models
Share

Product selection

Index Selector Type Reference RC (mm) HT (mm) A (mm) B (mm) la (mm) lb (mm) Using temperature range Material Maximun self supporting length Weight (g/m) Pas (mm)
1 1 3010 A D 691301 35 110 30 30 24 20 -25°C +130°C PA6 15 FV 1.5m 310 30
2 2 3010 A D 691302 55 blue 170 30 30 24 20 -25°C +130°C PA6 15 FV 1.5m 310 30
3 3 3010 A D 691303 75 green 230 30 30 24 20 -25°C +130°C PA6 15 FV 1.5m 310 30
4 4 3010 B D 691351 35 110 30 40 24 30 -25°C +130°C PA6 15 FV 1.5m 330 30
5 5 3010 B D 691352 55 blue 170 30 40 24 30 -25°C +130°C PA6 15 FV 1.5m 330 30
6 6 3010 B D 691353 75 green 230 30 40 24 30 -25°C +130°C PA6 15 FV 1.5m 330 30
7 7 3010 D D 691381 35 110 30 60 24 50 -25°C +130°C PA6 15 FV 1.5m 370 30
8 8 3010 D D 691382 55 blue 170 30 60 24 50 -25°C +130°C PA6 15 FV 1.5m 370 30
9 9 3010 D D 691383 75 green 230 30 60 24 50 -25°C +130°C PA6 15 FV 1.5m 370 30
Stroke (mm)
Chute

Documentation

Contact the supplier

DECRIL

DECRIL

Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers

Google Map