DECRIL
By DECRIL

Cable carrier chain, heavy serie composite - Type 9210 PL

Manufacturer DECRIL
Description Chain 9210 A ref. D 691801 length 910 mm
Part number D 691801 910 mm + D 691951 + P 691801 + G 9210 A
Length 910 mm
CAD models
Share

Product selection

Index Selector Type Reference A (mm) B (mm) la (mm) lb (mm) RC (mm) Ht (mm) Pitch (mm)
1 1 9210 A D 691801 85 150 60 100 155 440 91
2 2 9210 A D 691802 85 150 60 100 205 540 91
3 3 9210 A D 691803 85 150 60 100 255 640 91
4 4 9210 A D 691804 85 150 60 100 305 740 91
5 5 9210 A D 691805 85 150 60 100 355 840 91
6 6 9210 A D 691806 85 150 60 100 405 940 91
7 7 9210 B D 691821 85 200 60 150 155 440 91
8 8 9210 B D 691822 85 200 60 150 205 540 91
9 9 9210 B D 691823 85 200 60 150 255 640 91
10 10 9210 B D 691824 85 200 60 150 305 740 91
11 11 9210 B D 691825 85 200 60 150 355 840 91
12 12 9210 B D 691826 85 200 60 150 405 940 91
13 13 9210 C D 691831 85 250 60 200 155 440 91
14 14 9210 C D 691832 85 250 60 200 205 540 91
15 15 9210 C D 691833 85 250 60 200 255 640 91
16 16 9210 C D 691834 85 250 60 200 305 740 91
17 17 9210 C D 691835 85 250 60 200 355 840 91
18 18 9210 C D 691836 85 250 60 200 405 940 91
19 19 9210 D D 691841 85 300 60 250 155 440 91
20 20 9210 D D 691842 85 300 60 250 205 540 91
21 21 9210 D D 691843 85 300 60 250 255 640 91
22 22 9210 D D 691844 85 300 60 250 305 740 91
23 23 9210 D D 691845 85 300 60 250 355 840 91
24 24 9210 D D 691846 85 300 60 250 405 940 91
25 25 9210 E D 691861 85 350 60 300 155 440 91
26 26 9210 E D 691862 85 350 60 300 205 540 91
27 27 9210 E D 691863 85 350 60 300 255 640 91
28 28 9210 E D 691864 85 350 60 300 305 740 91
29 29 9210 E D 691865 85 350 60 300 355 840 91
30 30 9210 E D 691866 85 350 60 300 405 940 91
31 31 9210 F D 691871 85 435 60 385 155 440 91
32 32 9210 F D 691872 85 435 60 385 205 540 91
33 33 9210 F D 691873 85 435 60 385 255 640 91
34 34 9210 F D 691874 85 435 60 385 305 740 91
35 35 9210 F D 691875 85 435 60 385 355 840 91
36 36 9210 F D 691876 85 435 60 385 405 940 91
Stroke (mm)
Tiewrap
Chute
End connector material

Documentation

Contact the supplier

DECRIL

DECRIL

Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers

Google Map