Cable carrier chain, heavy serie composite - Type 7710 PL

Manufacturer DECRIL
Description Chain 7710 A ref. D 691701 length 616 mm
Part number D 691701 616 mm + D 691751 + P 691701 + G 7710 A
Length 616 mm
Product selection
Selector Type Reference A (mm) B (mm) la (mm) lb (mm) RC (mm) Ht (mm) Pitch (mm)
1 7710 A D 691701 60 95 37 53 90 260 77
2 7710 A D 691702 60 95 37 53 110 300 77
3 7710 A D 691703 60 95 37 53 145 370 77
4 7710 A D 691704 60 95 37 53 170 420 77
5 7710 A D 691705 60 95 37 53 215 510 77
6 7710 A D 691706 60 95 37 53 295 670 77
7 7710 B D 691721 60 126 37 84 90 260 77
8 7710 B D 691722 60 126 37 84 110 300 77
9 7710 B D 691723 60 126 37 84 145 370 77
10 7710 B D 691724 60 126 37 84 170 420 77
11 7710 B D 691725 60 126 37 84 215 510 77
12 7710 B D 691726 60 126 37 84 295 670 77
13 7710 C D 691731 60 150 37 108 90 260 77
14 7710 C D 691732 60 150 37 108 110 300 77
15 7710 C D 691733 60 150 37 108 145 370 77
16 7710 C D 691734 60 150 37 108 170 420 77
17 7710 C D 691735 60 150 37 108 215 510 77
18 7710 C D 691736 60 150 37 108 295 670 77
19 7710 D D 691741 60 174 37 132 90 260 77
20 7710 D D 691742 60 174 37 132 110 300 77
21 7710 D D 691743 60 174 37 132 145 370 77
22 7710 D D 691744 60 174 37 132 170 420 77
23 7710 D D 691745 60 174 37 132 215 510 77
24 7710 D D 691746 60 174 37 132 295 670 77
25 7710 E D 691761 60 192 37 150 90 260 77
26 7710 E D 691762 60 192 37 150 110 300 77
27 7710 E D 691763 60 192 37 150 145 370 77
28 7710 E D 691764 60 192 37 150 170 420 77
29 7710 E D 691765 60 192 37 150 215 510 77
30 7710 E D 691766 60 192 37 150 295 670 77
31 7710 F D 691771 60 224 37 182 90 260 77
32 7710 F D 691772 60 224 37 182 110 300 77
33 7710 F D 691773 60 224 37 182 145 370 77
34 7710 F D 691774 60 224 37 182 170 420 77
35 7710 F D 691775 60 224 37 182 215 510 77
36 7710 F D 691776 60 224 37 182 295 670 77
37 7710 G D 691781 60 274 37 232 90 260 77
38 7710 G D 691782 60 274 37 232 110 300 77
39 7710 G D 691783 60 274 37 232 145 370 77
40 7710 G D 691784 60 274 37 232 170 420 77
41 7710 G D 691785 60 274 37 232 215 510 77
42 7710 G D 691786 60 274 37 232 295 670 77
43 7710 H D 691791 60 324 37 282 90 260 77
44 7710 H D 691792 60 324 37 282 110 300 77
45 7710 H D 691793 60 324 37 282 145 370 77
46 7710 H D 691794 60 324 37 282 170 420 77
47 7710 H D 691795 60 324 37 282 215 510 77
48 7710 H D 691796 60 324 37 282 295 670 77
Type
Reference
A (mm)
B (mm)
la (mm)
lb (mm)
RC (mm)
Ht (mm)
Pitch (mm)
Documentation
Contact the supplier
DECRIL Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
SARL DECRIL