Cable carrier chain, heavy serie composite - Type 4710 PL

Manufacturer DECRIL
Description Chain 4710 A ref. D 691411 length 423 mm
Part number D 691411 423 mm + D 691493 + P 691401 + G 4710 A
Length 423 mm
Product selection
Selector Type Reference A (mm) B (mm) la (mm) lb (mm) RC (mm) Ht (mm) Pitch (mm)
1 4710 A D 691411 40 56 31 32 55 170 47
2 4710 A D 691412 40 56 31 32 75 210 47
3 4710 A D 691413 40 56 31 32 95 250 47
4 4710 A D 691414 40 56 31 32 125 310 47
5 4710 A D 691415 40 56 31 32 145 350 47
6 4710 A D 691416 40 56 31 32 190 440 47
7 4710 B D 691421 40 75 31 51 55 170 47
8 4710 B D 691422 40 75 31 51 75 210 47
9 4710 B D 691423 40 75 31 51 95 250 47
10 4710 B D 691424 40 75 31 51 125 310 47
11 4710 B D 691425 40 75 31 51 145 350 47
12 4710 B D 691426 40 75 31 51 190 440 47
13 4710 C D 691431 40 95 31 71 55 170 47
14 4710 C D 691432 40 95 31 71 75 210 47
15 4710 C D 691433 40 95 31 71 95 250 47
16 4710 C D 691434 40 95 31 71 125 310 47
17 4710 C D 691435 40 95 31 71 145 350 47
18 4710 C D 691436 40 95 31 71 190 440 47
19 4710 D D 691441 40 119 31 95 55 170 47
20 4710 D D 691442 40 119 31 95 75 210 47
21 4710 D D 691443 40 119 31 95 95 250 47
22 4710 D D 691444 40 119 31 95 125 310 47
23 4710 D D 691445 40 119 31 95 145 350 47
24 4710 D D 691446 40 119 31 95 190 440 47
Type
Reference
A (mm)
B (mm)
la (mm)
lb (mm)
RC (mm)
Ht (mm)
Pitch (mm)
Documentation
Contact the supplier
DECRIL Manufacturer of polyamide cable carriers, metal and plastic cable carriers, metallic cable carriers
SARL DECRIL