3

Carbon Vacuum Grippers, CVGC series

Manufacturer COVAL
Description Carbon Vacuum Grippers, CVGC series, Part number CVGC150X150A31C1
Part number CVGC150X150A31C1
Length 150 mm
Width 150 mm
Mass 0.8 kg
Produktutvalg
Selector Part number Dim. (mm) Robot Mounting Interface Electrical connections Weight (kg)
1 CVGC150X150A31C1 150 x 150 ISO 9409-1-31.5-4-M5 M8 - Female 8-pins 0.8
2 CVGC150X150A31C2 150 x 150 ISO 9409-1-31.5-4-M5 M8 - Male 5-pins 0.8
3 CVGC150X150A31C3 150 x 150 ISO 9409-1-31.5-4-M5 M8 - Male 8-pins 0.8
4 CVGC150X150A31C4 150 x 150 ISO 9409-1-31.5-4-M5 Wire outlet 2 m. 0.8
5 CVGC150X150A31C5 150 x 150 ISO 9409-1-31.5-4-M5 Wire outlet 5 m. 0.8
6 CVGC150X150A50C1 150 x 150 ISO 9409-1-50-4-M6 M8 - Female 8-pins 0.8
7 CVGC150X150A50C2 150 x 150 ISO 9409-1-50-4-M6 M8 - Male 5-pins 0.8
8 CVGC150X150A50C3 150 x 150 ISO 9409-1-50-4-M6 M8 - Male 8-pins 0.8
9 CVGC150X150A50C4 150 x 150 ISO 9409-1-50-4-M6 Wire outlet 2 m. 0.8
10 CVGC150X150A50C5 150 x 150 ISO 9409-1-50-4-M6 Wire outlet 5 m. 0.8
11 CVGC150X150A63C6 150 x 150 ISO 9409-1-63-4-M6 Molex connector 8-pins 0.94
12 CVGC240X120A31C1 240 x 120 ISO 9409-1-31.5-4-M5 M8 - Female 8-pins 1
13 CVGC240X120A31C2 240 x 120 ISO 9409-1-31.5-4-M5 M8 - Male 5-pins 1
14 CVGC240X120A31C3 240 x 120 ISO 9409-1-31.5-4-M5 M8 - Male 8-pins 1
15 CVGC240X120A31C4 240 x 120 ISO 9409-1-31.5-4-M5 Wire outlet 2 m. 1
16 CVGC240X120A31C5 240 x 120 ISO 9409-1-31.5-4-M5 Wire outlet 5 m. 1
17 CVGC240X120A50C1 240 x 120 ISO 9409-1-50-4-M6 M8 - Female 8-pins 1
18 CVGC240X120A50C2 240 x 120 ISO 9409-1-50-4-M6 M8 - Male 5-pins 1
19 CVGC240X120A50C3 240 x 120 ISO 9409-1-50-4-M6 M8 - Male 8-pins 1
20 CVGC240X120A50C4 240 x 120 ISO 9409-1-50-4-M6 Wire outlet 2 m. 1
21 CVGC240X120A50C5 240 x 120 ISO 9409-1-50-4-M6 Wire outlet 5 m. 1
22 CVGC240X120A63C6 240 x 120 ISO 9409-1-63-4-M6 Molex connector 8-pins 1
23 CVGC320X160A31C1 320 X 160 ISO 9409-1-31.5-4-M5 M8 - Female 8-pins 1.14
24 CVGC320X160A31C2 320 X 160 ISO 9409-1-31.5-4-M5 M8 - Male 5-pins 1.3
25 CVGC320X160A31C3 320 X 160 ISO 9409-1-31.5-4-M5 M8 - Male 8-pins 1.3
26 CVGC320X160A31C4 320 X 160 ISO 9409-1-31.5-4-M5 Wire outlet 2 m. 1.3
27 CVGC320X160A31C5 320 X 160 ISO 9409-1-31.5-4-M5 Wire outlet 5 m. 1.3
28 CVGC320X160A50C1 320 X 160 ISO 9409-1-50-4-M6 M8 - Female 8-pins 1.3
29 CVGC320X160A50C2 320 X 160 ISO 9409-1-50-4-M6 M8 - Male 5-pins 1.3
30 CVGC320X160A50C3 320 X 160 ISO 9409-1-50-4-M6 M8 - Male 8-pins 1.3
31 CVGC320X160A50C4 320 X 160 ISO 9409-1-50-4-M6 Wire outlet 2 m. 1.3
32 CVGC320X160A50C5 320 X 160 ISO 9409-1-50-4-M6 Wire outlet 5 m. 1.3
33 CVGC320X160A63C6 320 X 160 ISO 9409-1-63-4-M6 Molex connector 8-pins 1.436
Part number
Dim. (mm)
Robot Mounting Interface
Electrical connections
Weight (kg)
Dokumentasjon
Ta kontakt med leverandøren
COVAL Manufacturer of components and systems for vacuum handling
COVAL
COVAL VakuumTechnik GmbH
库沃真空科技(上海)有限公司
Sistemas de vacío COVAL, S.L.U
COVAL
COVAL ITALIA S.R.L
COVAL VACUUM TECHNOLOGY Inc.