COVAL
COVAL

Micro venturi vacuum pump VR series

Manufacturer COVAL
Description Micro vacuum pump, VR05M6
Part number VR05M6
Diameter 0,5 mm
Vacuum level 90 % of vacuum
Omniclass number 23.27.57.17
CAD-mallien
Jaa
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Index Selector Series Ø Nozzle diameter Vacuum outlet Maximum vacuum level Silencer Reference
1 19 VR 0,5 mm Female M6 90 % of vacuum Without silencer VR05M6
2 20 VR 0,5 mm Male 1/8 Gas 90 % of vacuum Without silencer VR05M18
3 21 VR 0,5 mm Male 1/4 Gas 90 % of vacuum Without silencer VR05M14
4 22 VR 0,5 mm Female 1/8 Gas 90 % of vacuum Without silencer VR05F18
5 23 VR 0,5 mm Female 1/4 Gas 90 % of vacuum Without silencer VR05F14
6 24 VR 0,7 mm Female M6 90 % of vacuum Without silencer VR07M6
7 25 VR 0,7 mm Male 1/8 Gas 90 % of vacuum Without silencer VR07M18
8 26 VR 0,7 mm Male 1/4 Gas 90 % of vacuum Without silencer VR07M14
9 27 VR 0,7 mm Female 1/8 Gas 90 % of vacuum Without silencer VR07F18
10 28 VR 0,7 mm Female 1/4 Gas 90 % of vacuum Without silencer VR07F14
11 29 VR 0,9 mm Female M6 90 % of vacuum Without silencer VR09M6
12 30 VR 0,9 mm Male 1/8 Gas 90 % of vacuum Without silencer VR09M18
13 31 VR 0,9 mm Male 1/4 Gas 90 % of vacuum Without silencer VR09M14
14 32 VR 0,9 mm Female 1/8 Gas 90 % of vacuum Without silencer VR09F18
15 33 VR 0,9 mm Female 1/4 Gas 90 % of vacuum Without silencer VR09F14
16 1 VR 1,0 mm Male 1/4 Gas 90 % of vacuum Without silencer VR10M14
17 2 VR 1,0 mm Male 1/4 Gas 90 % of vacuum With silencer VR10M14S
18 3 VR 1,0 mm Male 1/4 Gas 90 % of vacuum Through type silencer VR10M14K
19 4 VR 1,0 mm M10 x Male 125 90 % of vacuum Without silencer VR10M10
20 5 VR 1,0 mm M10 x Male 125 90 % of vacuum With silencer VR10M10S
21 6 VR 1,0 mm M10 x Male 125 90 % of vacuum Through type silencer VR10M10K
22 7 VR 1,2 mm Male 1/4 Gas 90 % of vacuum Without silencer VR12M14
23 8 VR 1,2 mm Male 1/4 Gas 90 % of vacuum With silencer VR12M14S
24 9 VR 1,2 mm Male 1/4 Gas 90 % of vacuum Through type silencer VR12M14K
25 10 VR 1,2 mm M10 x Male 125 90 % of vacuum Without silencer VR12M10
26 11 VR 1,2 mm M10 x Male 125 90 % of vacuum With silencer VR12M10S
27 12 VR 1,2 mm M10 x Male 125 90 % of vacuum Through type silencer VR12M10K
28 13 VR 1,4 mm Male 1/4 Gas 90 % of vacuum Without silencer VR14M14
29 14 VR 1,4 mm Male 1/4 Gas 90 % of vacuum With silencer VR14M14S
30 15 VR 1,4 mm Male 1/4 Gas 90 % of vacuum Through type silencer VR14M14K
31 16 VR 1,4 mm M10 x Male 125 90 % of vacuum Without silencer VR14M10
32 17 VR 1,4 mm M10 x Male 125 90 % of vacuum With silencer VR14M10S
33 18 VR 1,4 mm M10 x Male 125 90 % of vacuum Through type silencer VR14M10K

Ota yhteyttä toimittajaan

COVAL

COVAL

Manufacturer of components and systems for vacuum handling

Google Map