Vacuum feeders séries NVS - NVR - NVA

Manufacturer COVAL
Description Vacuum feeder NVS4
Part number NVS4
Material PA 6.6 - 30% of fiber glass
Product selection
Selector Fitting Outlets Material Reference
1 Screwed fittings 4 outputs - 1 input PA 6.6 - 30% of fiber glass NVS4
2 Screwed fittings 8 outputs - 1 input PA 6.6 - 30% of fiber glass NVS8
3 Quick fittings 4 outputs - 1 input PA 6.6 - 30% of fiber glass NVR4
4 Quick fittings 8 outputs - 1 input PA 6.6 - 30% of fiber glass NVR8
5 4 x 1/4G and 1 x 3/8G 4 outputs - 1 input Aluminium 2017 A NVA4
Fitting
Outlets
Material
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH