TSOG series antirotation spring system

Manufacturer COVAL
Description Anti rotation spring system, TSOG2 20F
Part number TSOG2 20F
Spring material Stainless steel
Tubing material Anodized aluminum
Slider material Anodized aluminum
Stroke 20
Force 0,252
Force1 3,65
Product selection
Selector Suction cup connection Spring stroke (mm) Spring force (N/mm) Force at rest (N) Vacuum connection Reference
11 G1/8" F 20 0,252 3,65 G1/8" F TSOG2 20F
8 G1/8" F 35 0,137 4,325 G1/8" F TSOG2 35F
10 G1/4" F 25 0,258 4,388 G1/4" F TSOG3 25F
9 G1/4" F 50 0,129 4,452 G1/4" F TSOG3 50F
12 G3/8" F 40 0,23 6,082 G3/8" F TSOG4 40F
13 G3/8" F 80 0,119 6,005 G3/8" F TSOG4 80F
Suction cup connection
Spring stroke (mm)
Spring force (N/mm)
Force at rest (N)
Vacuum connection
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH