TS series spring system

Manufacturer COVAL
Description Spring system, TS105N
Part number TS105N
Stroke 5
Force 0.36
Force1 1
Product selection
Selector Suction cup connection Spring stroke (mm) Spring force (N/mm) Force at rest (N) Vacuum connection Reference
45 M5 F 5 0.36 1 Without TS105N
46 M5 F 10 0.15 1.7 Without TS110N
47 M5 F 20 0.07 1.45 Without TS120N
48 M5 F 30 0.045 2 Without TS130N
1 M5 F 5 0.36 1 Straight 4x6 TS105D46
2 M5 F 10 0.15 1.7 Straight 4x6 TS110D46
3 M5 F 20 0.07 1.45 Straight 4x6 TS120D46
4 M5 F 30 0.045 2 Straight 4x6 TS130D46
5 M5 F 5 0.36 1 Elbow 4x6 TS105C46
6 M5 F 10 0.15 1.7 Elbow 4x6 TS110C46
7 M5 F 20 0.07 1.45 Elbow 4x6 TS120C46
8 M5 F 30 0.045 2 Elbow 4x6 TS130C46
9 M5 F 5 0.36 1 T 4x6 TS105T46
10 M5 F 10 0.15 1.7 T 4x6 TS110T46
11 M5 F 20 0.07 1.45 T 4x6 TS120T46
12 M5 F 30 0.045 2 T 4x6 TS130T46
49 M 1/8 Gas 10 0.9 8.1 Without TS210N
50 M 1/8 Gas 30 0.2 4.2 Without TS230N
51 M 1/8 Gas 50 0.115 4.5 Without TS250N
52 M 1/8 Gas 70 0.08 4.5 Without TS270N
13 M 1/8 Gas 10 0.9 8.1 Straight 4x6 TS210D46
14 M 1/8 Gas 30 0.2 4.2 Straight 4x6 TS230D46
15 M 1/8 Gas 50 0.115 4.5 Straight 4x6 TS250D46
16 M 1/8 Gas 70 0.08 4.5 Straight 4x6 TS270D46
17 M 1/8 Gas 10 0.9 8.1 Straight 6x8 TS210D68
18 M 1/8 Gas 30 0.2 4.2 Straight 6x8 TS230D68
19 M 1/8 Gas 50 0.115 4.5 Straight 6x8 TS250D68
20 M 1/8 Gas 70 0.08 4.5 Straight 6x8 TS270D68
21 M 1/8 Gas 10 0.9 8.1 Elbow 4x6 TS210C46
22 M 1/8 Gas 30 0.2 4.2 Elbow 4x6 TS230C46
23 M 1/8 Gas 50 0.115 4.5 Elbow 4x6 TS250C46
24 M 1/8 Gas 70 0.08 4.5 Elbow 4x6 TS270C46
25 M 1/8 Gas 10 0.9 8.1 Elbow 6x8 TS210C68
26 M 1/8 Gas 30 0.2 4.2 Elbow 6x8 TS230C68
27 M 1/8 Gas 50 0.115 4.5 Elbow 6x8 TS250C68
28 M 1/8 Gas 70 0.08 4.5 Elbow 6x8 TS270C68
53 M 1/4 Gas 10 0.9 5.1 Without TS310N
54 M 1/4 Gas 30 0.2 4.2 Without TS330N
55 M 1/4 Gas 50 0.115 4.5 Without TS350N
56 M 1/4 Gas 70 0.08 4.5 Without TS370N
29 M 1/4 Gas 10 0.9 5.1 Straight 4x6 TS310D46
30 M 1/4 Gas 30 0.2 4.2 Straight 4x6 TS330D46
31 M 1/4 Gas 50 0.115 4.5 Straight 4x6 TS350D46
32 M 1/4 Gas 70 0.08 4.5 Straight 4x6 TS370D46
33 M 1/4 Gas 10 0.9 5.1 Straight 6x8 TS310D68
34 M 1/4 Gas 30 0.2 4.2 Straight 6x8 TS330D68
35 M 1/4 Gas 50 0.115 4.5 Straight 6x8 TS350D68
36 M 1/4 Gas 70 0.08 4.5 Straight 6x8 TS370D68
37 M 1/4 Gas 10 0.9 5.1 Elbow 4x6 TS310C46
38 M 1/4 Gas 30 0.2 4.2 Elbow 4x6 TS330C46
39 M 1/4 Gas 50 0.115 4.5 Elbow 4x6 TS350C46
40 M 1/4 Gas 70 0.08 4.5 Elbow 4x6 TS370C46
41 M 1/4 Gas 10 0.9 5.1 Elbow 6x8 TS310C68
42 M 1/4 Gas 30 0.2 4.2 Elbow 6x8 TS330C68
43 M 1/4 Gas 50 0.115 4.5 Elbow 6x8 TS350C68
44 M 1/4 Gas 70 0.08 4.5 Elbow 6x8 TS370C68
Suction cup connection
Spring stroke (mm)
Spring force (N/mm)
Force at rest (N)
Vacuum connection
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH