2,5 bellows suction cups VS series

Manufacturer COVAL
Description Round suction cup VS5NBR
Part number VS5NBR
Material NBR
Form Round
Dimensions 5
Product selection
Selector Class Profile Form Series Dimension (mm) Material Fixation Reference
84 Standard 2,5S Round VS 5 NBR Choice of insert mounting VS5NBR
86 Standard 2,5S Round VS 5 SIT5 Choice of insert mounting VS5SIT5
87 Standard 2,5S Round VS 5 STN Choice of insert mounting VS5STN
103 Standard 2,5S Round VS 6 NBR Choice of insert mounting VS6NBR
104 Standard 2,5S Round VS 6 SIT5 Choice of insert mounting VS6SIT5
105 Standard 2,5S Round VS 7 NBR Choice of insert mounting VS7NBR
107 Standard 2,5S Round VS 7 SIT5 Choice of insert mounting VS7SIT5
108 Standard 2,5S Round VS 7 STN Choice of insert mounting VS7STN
121 Standard 2,5S Round VS 9 NBR Choice of insert mounting VS9NBR
123 Standard 2,5S Round VS 9 NR Choice of insert mounting VS9NR
127 Standard 2,5S Round VS 9 SIT5 Choice of insert mounting VS9SIT5
128 Standard 2,5S Round VS 9 STN Choice of insert mounting VS9STN
4 Standard 2,5S Round VS 12 NBR Choice of insert mounting VS12NBR
5 Standard 2,5S Round VS 12 NR Choice of insert mounting VS12NR
7 Standard 2,5S Round VS 12 SIT5 Choice of insert mounting VS12SIT5
8 Standard 2,5S Round VS 12 STN Choice of insert mounting VS12STN
9 Standard 2,5S Round VS 14 NBR Choice of insert mounting VS14NBR
10 Standard 2,5S Round VS 14 NR Choice of insert mounting VS14NR
12 Standard 2,5S Round VS 14 SIT5 Choice of insert mounting VS14SIT5
13 Standard 2,5S Round VS 14 STN Choice of insert mounting VS14STN
14 Standard 2,5S Round VS 18 NBR Choice of insert mounting VS18NBR
15 Standard 2,5S Round VS 18 NR Choice of insert mounting VS18NR
1 Standard 2,5S Round VS 18 SIT5 Choice of insert mounting VS18SIT5
2 Standard 2,5S Round VS 18 STN Choice of insert mounting VS18STN
3 Standard 2,5S Round VS 20 NBR Choice of insert mounting VS20NBR
17 Standard 2,5S Round VS 20 NR Choice of insert mounting VS20NR
19 Standard 2,5S Round VS 20 SIT5 Choice of insert mounting VS20SIT5
20 Standard 2,5S Round VS 20 STN Choice of insert mounting VS20STN
21 Standard 2,5S Round VS 25 NBR Choice of insert mounting VS25NBR
22 Standard 2,5S Round VS 25 NR Choice of insert mounting VS25NR
24 Standard 2,5S Round VS 25 SIT5 Choice of insert mounting VS25SIT5
25 Standard 2,5S Round VS 25 STN Choice of insert mounting VS25STN
26 Standard 2,5S Round VS 26 NBR Choice of insert mounting VS26NBR
27 Standard 2,5S Round VS 26 NBR Female 1/4G VS26NBRIF14
28 Standard 2,5S Round VS 26 NBR Male 1/4G VS26NBRIM14
29 Standard 2,5S Round VS 26 NR Choice of insert mounting VS26NR
30 Standard 2,5S Round VS 26 NR Female 1/4G VS26NRIF14
31 Standard 2,5S Round VS 26 NR Male 1/4G VS26NRIM14
35 Standard 2,5S Round VS 26 SIT5 Choice of insert mounting VS26SIT5
36 Standard 2,5S Round VS 26 SIT5 Female 1/4G VS26SIT5IF14
37 Standard 2,5S Round VS 26 SIT5 Male 1/4G VS26SIT5IM14
38 Standard 2,5S Round VS 26 STN Choice of insert mounting VS26STN
39 Standard 2,5S Round VS 26 STN Female 1/4G VS26STNIF14
40 Standard 2,5S Round VS 26 STN Male 1/4G VS26STNIM14
41 Standard 2,5S Round VS 32 NBR Choice of insert mounting VS32NBR
42 Standard 2,5S Round VS 32 NBR Female 1/4G VS32NBRIF14
43 Standard 2,5S Round VS 32 NBR Male 1/4G VS32NBRIM14
44 Standard 2,5S Round VS 32 NR Choice of insert mounting VS32NR
45 Standard 2,5S Round VS 32 NR Female 1/4G VS32NRIF14
46 Standard 2,5S Round VS 32 NR Male 1/4G VS32NRIM14
50 Standard 2,5S Round VS 32 SIT5 Choice of insert mounting VS32SIT5
51 Standard 2,5S Round VS 32 SIT5 Female 1/4G VS32SIT5IF14
52 Standard 2,5S Round VS 32 SIT5 Male 1/4G VS32SIT5IM14
53 Standard 2,5S Round VS 32 STN Choice of insert mounting VS32STN
54 Standard 2,5S Round VS 32 STN Female 1/4G VS32STNIF14
55 Standard 2,5S Round VS 32 STN Male 1/4G VS32STNIM14
56 Standard 2,5S Round VS 42 NBR Choice of insert mounting VS42NBR
57 Standard 2,5S Round VS 42 NBR Female 1/4G VS42NBRIF14
58 Standard 2,5S Round VS 42 NBR Male 1/4G VS42NBRIM14
59 Standard 2,5S Round VS 42 NR Choice of insert mounting VS42NR
60 Standard 2,5S Round VS 42 NR Female 1/4G VS42NRIF14
61 Standard 2,5S Round VS 42 NR Male 1/4G VS42NRIM14
65 Standard 2,5S Round VS 42 SIT5 Choice of insert mounting VS42SIT5
66 Standard 2,5S Round VS 42 SIT5 Female 1/4G VS42SIT5IF14
67 Standard 2,5S Round VS 42 SIT5 Male 1/4G VS42SIT5IM14
68 Standard 2,5S Round VS 42 STN Choice of insert mounting VS42STN
69 Standard 2,5S Round VS 42 STN Female 1/4G VS42STNIF14
70 Standard 2,5S Round VS 42 STN Male 1/4G VS42STNIM14
71 Standard 2,5S Round VS 52 NBR Choice of insert mounting VS52NBR
72 Standard 2,5S Round VS 52 NBR Female 1/4G VS52NBRIF14
73 Standard 2,5S Round VS 52 NBR Male 1/4G VS52NBRIM14
74 Standard 2,5S Round VS 52 NR Choice of insert mounting VS52NR
75 Standard 2,5S Round VS 52 NR Female 1/4G VS52NRIF14
76 Standard 2,5S Round VS 52 NR Male 1/4G VS52NRIM14
129 Standard 2,5S Round VS 52 PU Female 1/4G VS52PUIF14
130 Standard 2,5S Round VS 52 PU Male 1/4G VS52PUIM14
78 Standard 2,5S Round VS 52 SIT5 Choice of insert mounting VS52SIT5
79 Standard 2,5S Round VS 52 SIT5 Female 1/4G VS52SIT5IF14
80 Standard 2,5S Round VS 52 SIT5 Male 1/4G VS52SIT5IM14
81 Standard 2,5S Round VS 52 STN Choice of insert mounting VS52STN
82 Standard 2,5S Round VS 52 STN Female 1/4G VS52STNIF14
83 Standard 2,5S Round VS 52 STN Male 1/4G VS52STNIM14
88 Standard 2,5S Round VS 62 NBR Choice of insert mounting VS62NBR
89 Standard 2,5S Round VS 62 NBR Female 1/4G VS62NBRIF14
90 Standard 2,5S Round VS 62 NBR Male 1/4G VS62NBRIM14
91 Standard 2,5S Round VS 62 NR Choice of insert mounting VS62NR
92 Standard 2,5S Round VS 62 NR Female 1/4G VS62NRIF14
93 Standard 2,5S Round VS 62 NR Male 1/4G VS62NRIM14
97 Standard 2,5S Round VS 62 SIT5 Choice of insert mounting VS62SIT5
98 Standard 2,5S Round VS 62 SIT5 Female 1/4G VS62SIT5IF14
99 Standard 2,5S Round VS 62 SIT5 Male 1/4G VS62SIT5IM14
100 Standard 2,5S Round VS 62 STN Choice of insert mounting VS62STN
101 Standard 2,5S Round VS 62 STN Female 1/4G VS62STNIF14
102 Standard 2,5S Round VS 62 STN Male 1/4G VS62STNIM14
109 Standard 2,5S Round VS 88 NBR Choice of insert mounting VS88NBR
110 Standard 2,5S Round VS 88 NBR Female 1/4G VS88NBRIF14
111 Standard 2,5S Round VS 88 NBR Male 1/4G VS88NBRIM14
112 Standard 2,5S Round VS 88 NBR Male 3/8G VS88NBRIM38
113 Standard 2,5S Round VS 88 NR Choice of insert mounting VS88NR
114 Standard 2,5S Round VS 88 NR Female 1/4G VS88NRIF14
115 Standard 2,5S Round VS 88 NR Male 1/4G VS88NRIM14
116 Standard 2,5S Round VS 88 NR Male 3/8G VS88NRIM38
117 Standard 2,5S Round VS 88 SIT5 Choice of insert mounting VS88SIT5
118 Standard 2,5S Round VS 88 SIT5 Female 1/4G VS88SIT5IF14
119 Standard 2,5S Round VS 88 SIT5 Male 1/4G VS88SIT5IM14
120 Standard 2,5S Round VS 88 SIT5 Male 3/8G VS88SIT5IM38
Class
Profile
Form
Series
Dimension (mm)
Material
Fixation
Reference
Documentation
Contact the supplier
COVAL Manufacturer of components and systems for vacuum handling
Sistemas de vacío COVAL, S.L.U
库沃真空科技(上海)有限公司
COVAL
COVAL VACUUM TECHNOLOGY Inc.
COVAL
COVAL ITALIA S.R.L
COVAL VakuumTechnik GmbH