ComInTec S.r.l.
ComInTec S.r.l.

GTR/D : Torsionally rigid coupling, version with double disc pack

Manufacturer ComInTec
Description GTR/D : Torsionally rigid coupling, version with double disc pack
Part number GTR/D Gr. 0 d10 A1 / d10 A1
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Size
Bore D1 (mm)
Hub connection type bore 1
Bore D2 (mm)
Hub connection type bore 2
A (mm)
78
D (mm)
45
E H7 max (mm)
32
N (mm)
29
P (mm)
7.5
Q (mm)
50
R1 (mm)
123
U (mm)
10
V (mm)
M5
Max. speed (rpm)
14500
Inertia bore max. (kgm²)
0.00083
Weight with pilot bore (kg)
1.7

Tedarikçi ile iletişim kurun

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map