ComInTec S.r.l.
ComInTec S.r.l.

DSS/SG/P + GSF : Backlash torque limiter, positive version with bellows coupling

Manufacturer ComInTec
Description DSS/SG/P + GSF : Backlash torque limiter, positive version with bellows coupling
Part number 00.40 DSS/SG/P d6 with locking assembly T1 + GSF d5 clamping B
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Size
Model
Version
with locking assembly
Bore D (mm)
Spring configuration
T1
Torque (Nm)
4 - 10
Size of coupling
1
Bore coupling E3 (mm)
Connection
B: clamp hub as one piece, without feather key
Torque Nom/Max (Nm)
5 / 10
A (mm)
44
D H7 max. (mm)
12
F (mm)
38
E3 H7 max (mm)
16
N3 (mm)
17
P3 (mm)
16.5
R1 (mm)
84
W (mm)
48
Stroke (mm)
0.8
Max. Speed (rpm)
4000
Weight locking assembly with jaw coupling (kg)
0.37

Tedarikçi ile iletişim kurun

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map