
ComInTec S.r.l.
DSS/SG/P + GAS/SG : Backlash torque limiter, positive version with jaw coupling and single split clamp hub type "B"
Manufacturer | ComInTec |
---|---|
Description | DSS/SG/P + GAS/SG : Backlash torque limiter, positive version with jaw coupling and single split clamp hub type "B" |
Part number | 00.47 DSS/SG/P d8 with locking assembly T1 + GAS/SG d10 clamping B, 92 Sh-A |
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.
Bu site reCAPTCHA tarafından korunmaktadır ve Google Gizlilik Politikası ve Hizmet Şartları geçerlidir.
Ürün seçimi
Size
Model
Version
with locking assembly
Bore D (mm)
Spring configuration
Torque (Nm)
8 - 15
Size of coupling
00
Bore coupling E4 (mm)
Connection
B: clamp hub as one piece, without feather key
Elastic element
Torque Nom/Max (Nm)
10 / 20
A (mm)
50
D H7 max. (mm)
17
F (mm)
42
A3 (mm)
40
E4 H7 max (mm)
20
L3 (mm)
49
N3 (mm)
25
P3 (mm)
16
R1 (mm)
97.5
W (mm)
53
Stroke (mm)
1
Max. Speed (rpm)
4000
Weight locking assembly with jaw coupling (kg)
0.7
Belgelendirme
Tedarikçi ile iletişim kurun

ComInTec S.r.l.
Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines
-
CominTec S.r.l.
CominTec S.r.l.
Via dell'Artigiano, 9
40055 Villanova di Castenaso
BO
Italy
http://www.comintec.com/
info@comintec.com
