ComInTec S.r.l.
ComInTec S.r.l.

DSS/SG/P : Backlash torque limiter, positive version

Manufacturer ComInTec
Description DSS/SG/P : Backlash torque limiter, positive version
Part number 00.40 DSS/SG/P d6 with keyway T1
CAD modelleri
Paylaş
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Size
Model
Version
Bore D (mm)
Spring configuration
T1
Torque (Nm)
4 - 10
A (mm)
44
B h5 (mm)
30
C (mm)
40
D H7 max. (mm)
12
F (mm)
38
G (mm)
2
L (mm)
4.5
J1 (mm)
12
P
6xM3
R (mm)
36
S (mm)
40.5
T (mm)
35
V (mm)
5
Stroke (mm)
0.8
Max. Speed (rpm)
4000
Weight keyway (kg)
0.3
Weight locking assembly (kg)
0.3

Tedarikçi ile iletişim kurun

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map