ComInTec S.r.l.
DSR + GEC: Rollers torque limiter with compact elastic coupling
Manufacturer | ComInTec |
---|---|
Description | DSR + GEC: Rollers torque limiter with compact elastic coupling |
Part number | 0.56 DSR d9 with keyway T0 + GEC d11 clamping A1 |
CAD-modeller
Dela
Kontrollera att programvaran har installerats.
Denna webbplats är skyddad av reCAPTCHA, och Googles Integritetspolicy och Användarvillkor tillämpas.
Produktinformation
Size
Model
Hole size D (mm)
Spring configuration
Torque (Nm)
10 - 20
Size of coupling
0
Torque Nom/Max (Nm)
70 / 110
Hole size E3 (mm)
Shaft connection
A1: bore with keyway
A3 (mm)
78
D3 (mm)
50
M3 (mm)
63.5
N3 (mm)
32
Q3 (mm)
28
U3 (mm)
8
V3 (mm)
M4
A (mm)
56
R (mm)
100.5
M (mm)
46
N (mm)
31.5
Max. speed (rpm)
1500
Weight (kg)
1.8
Dokumentation
Kontakta leverantören

ComInTec S.r.l.
Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines
-
CominTec S.r.l.
CominTec S.r.l.
Via dell'Artigiano, 9
40055 Villanova di Castenaso
BO
Italy
http://www.comintec.com/
info@comintec.com