ComInTec S.r.l.
DF + GAS : Friction torque limiter with jaw coupling
Manufacturer | ComInTec |
---|---|
Description | DF + GAS : Friction torque limiter with jaw coupling |
Part number | 00.25 DF d4 with keyway T1 + GAS d6 clamping A1, 92 Sh-A |
CAD-modeller
Dela
Kontrollera att programvaran har installerats.
Denna webbplats är skyddad av reCAPTCHA, och Googles Integritetspolicy och Användarvillkor tillämpas.
Produktinformation
Size
Bore D (mm)
Spring configuration
Torque (Nm)
1 - 8
Size of coupling
01
Elastic element
Torque Nom/Max (Nm)
7.5 / 15
Bore E3 (mm)
Shaft connection
A1: bore with keyway
A (mm)
25
D H7 max. (mm)
8
F (mm)
22
M (mm)
26
A3 (mm)
30
E3 H7 (mm)
16
L3 (mm)
43
N3 (mm)
11
P3 (mm)
12
U3 (mm)
5
V3
M4
R (mm)
56
W (mm)
37.5
Max. Speed (rpm)
10000
Weight (kg)
0.2
Dokumentation
Kontakta leverantören

ComInTec S.r.l.
Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines
-
CominTec S.r.l.
CominTec S.r.l.
Via dell'Artigiano, 9
40055 Villanova di Castenaso
BO
Italy
http://www.comintec.com/
info@comintec.com