ComInTec S.r.l.
ComInTec S.r.l.

EDF/F/TAC : Economic ball torque limiter, version with chain coupling

Manufacturer ComInTec
Description EDF/F/TAC : Economic ball torque limiter, version with chain coupling
Part number 00.38 EDF/F/TAC d6 with keyway / d11 with keyway T1
Modeli CAD
Objavi
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Size
Bore D (mm)
Bore coupling E3 (mm)
Spring configuration
Torque (Nm)
7.5 - 15
D H7 max. (mm)
12
F (mm)
35
Y (mm)
48
M (mm)
33
R (mm)
60
A3 (mm)
58
D3 (mm)
37
E3 H7 max. (mm)
20
N3 (mm)
20
U3 (mm)
5
V3 (mm)
M3
Max. Speed (rpm)
1900
Weight (kg)
0.8

Obrnite se na dobavitelja

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map