ComInTec S.r.l.
ComInTec S.r.l.

DSR + GAS: Rollers torque limiter with jaw coupling

Manufacturer ComInTec
Description DSR + GAS: Rollers torque limiter with jaw coupling
Part number 0.56 DSR d9 with keyway T0 + GAS d9 clamping A1, 92 Sh-A
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Size
Model
Hole size D (mm)
Spring configuration
Torque (Nm)
10 - 20
Size of coupling
0
Elastic element
Torque Nom/Max (Nm)
35 / 70
Hole size E3 (mm)
Shaft connection
A1 : bore with keyway
A3 (mm)
55
N3 (mm)
30
P3 (mm)
18
U3 (mm)
10
V3 (mm)
M5
A (mm)
56
R (mm)
105
W (mm)
57
M (mm)
46
N (mm)
31.5
Max. speed (rpm)
1500
Weight (kg)
1.4

Ta kontakt med leverandøren

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map