ComInTec S.r.l.
ComInTec S.r.l.

DSS/SG/ML/P : Backlash torque limiter, positive version, with extended hub

Manufacturer ComInTec
Description DSS/SG/ML/P : Backlash torque limiter, positive version, with extended hub
Part number 0.63 DSS/SG/ML/P d12 with keyway T1
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie

Size
Model
Version
Bore D (mm)
Spring configuration
Torque (Nm)
5 - 20
A (mm)
70
B h5 (mm)
42
C (mm)
65
D H7 max. (mm)
20
F (mm)
63
G (mm)
4
L (mm)
32
J1 (mm)
18
P
6xM5
R1 (mm)
81.5
S1 (mm)
88.5
T (mm)
48
U h6 (mm)
30
V (mm)
7
Stroke (mm)
1.1
Max. Speed (rpm)
4000
Weight keyway (kg)
1.2
Weight locking assembly (kg)
1.2

Contacteer de leverancier

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map