ComInTec S.r.l.
ComInTec S.r.l.

DSS/SG/N + GAS/SG : Backlash torque limiter, negative version with jaw coupling and single split clamp hub type "B"

Manufacturer ComInTec
Description DSS/SG/N + GAS/SG : Backlash torque limiter, negative version with jaw coupling and single split clamp hub type "B"
Part number 00.47 DSS/SG/N d8 with locking assembly T1 + GAS/SG d10 clamping B, 92 Sh-A
캐드 모델
공유
이 소프트웨어가 설치되었는지 확인하십시오.

제품 선택

Size
Model
Version
with locking assembly
Bore D (mm)
Spring configuration
Torque (Nm)
2 - 5
Size of coupling
00
Bore coupling E4 (mm)
Connection
B: clamp hub as one piece, without feather key
Elastic element
Torque Nom/Max (Nm)
10 / 20
A (mm)
50
D H7 max. (mm)
17
F (mm)
42
A3 (mm)
40
E4 H7 max (mm)
20
L3 (mm)
49
N3 (mm)
25
P3 (mm)
16
R (mm)
82.5
W (mm)
53
Stroke (mm)
1
Max. Speed (rpm)
4000
Weight locking assembly with jaw coupling (kg)
0.8

공급업체에 문의하십시오.

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map