ComInTec S.r.l.
De ComInTec S.r.l.

GAS/...-...-M2-M1L : Jaw couplings

Manufacturer ComInTec
Description GAS/SG-ST-M2-M1L : Backlash free jaw couplings
Part number 00 (19) GAS/SG-ST M2-M1L d0 GRZ / d0 GRZ, 92 Sh-A
Material steel
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Version
Hub connection type bore 1 - M2
Bore D1 (mm)
without bore
Hub connection type bore 2 - M1L
Bore D2 (mm)
without bore
Elastic element
Torque Nom/Max (Nm)
10 / 20
A (mm)
40
D1 (mm)
40
E H7 max. (mm)
20
N (mm)
25
N1 (mm)
37
P (mm)
16
Q (mm)
16.5
R1 (mm)
78
U (mm)
10
V (mm)
M5
Max. Speed (rpm)
19000
Inertia M2 - M1L version (kgm²)
0.0001015
Weight M2 - M1L version (kg)
0.509

Documentación

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map