ComInTec S.r.l.
De ComInTec S.r.l.

GAS/...-...-M1-M1 : Jaw couplings

Manufacturer ComInTec
Description GAS/SG-AL M1-M1 : Backlash free jaw couplings
Part number 04 (7) GAS/SG-AL M1-M1 d0 GRZ / d0 GRZ, 92 Sh-A
Material Aluminum
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Version
Backlash free
Material
Aluminum
Hub connection type bore 1 - M1
Bore D1 (mm)
without bore
Hub connection type bore 2 - M1
Bore D2 (mm)
without bore
Elastic element
Torque Nom/Max (Nm)
1.2 / 2.4
A (mm)
14
D1 (mm)
-
E H7 max. (mm)
7
E4 H7 max. (mm)
6
N (mm)
7
P (mm)
8
Q (mm)
-
R (mm)
22
U (mm)
3.5
V (mm)
M3
Max. Speed (rpm)
34000
Inertia M1 - M1 version (kgm²)
0.000185
Weight M1 - M1 version (kg)
0.0067

Documentación

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map