ComInTec S.r.l.
De ComInTec S.r.l.

GAS/...-...-M1L-M1L : Jaw couplings

Manufacturer ComInTec
Description GAS/SG-ST-M1L-M1L : Backlash free jaw couplings
Part number 01 (14) GAS/SG-ST M1L-M1L d0 GRZ / d0 GRZ, 92 Sh-A
Material steel
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Version
Backlash free
Hub connection type bore 1 - M1L
Bore D1 (mm)
without bore
Hub connection type bore 2 - M1L
Bore D2 (mm)
without bore
Elastic element
Torque Nom/Max (Nm)
7.5 / 15
A (mm)
30
D1 (mm)
30
E H7 max. (mm)
16
N1 (mm)
19
P (mm)
13
R2 (mm)
50
U (mm)
5
V (mm)
M4
Max. Speed (rpm)
25000
Inertia M1L - M1L version (kgm²)
0.0000205
Weight M1L - M1L version (kg)
0.205

Documentación

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map