ComInTec S.r.l.
De ComInTec S.r.l.

DSS/SG/N + GSF : Backlash torque limiter, negative version with bellows coupling

Manufacturer ComInTec
Description DSS/SG/N + GSF : Backlash torque limiter, negative version with bellows coupling
Part number 00.40 DSS/SG/N d6 with locking assembly T1 + GSF d5 clamping B
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Model
Version
with locking assembly
Bore D (mm)
Spring configuration
Torque (Nm)
0.6 - 1.5
Size of coupling
1
Bore coupling E3 (mm)
Connection
B: clamp hub as one piece, without feather key
Torque Nom/Max (Nm)
5 / 10
A (mm)
44
D H7 max. (mm)
12
F (mm)
38
E3 H7 max (mm)
16
N3 (mm)
17
P3 (mm)
16.5
R (mm)
72
W (mm)
48
Stroke (mm)
0.8
Max. Speed (rpm)
4000
Weight locking assembly with jaw coupling (kg)
0.27

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map