ComInTec S.r.l.
De ComInTec S.r.l.

DSS/SG/N : Backlash torque limiter, negative version

Manufacturer ComInTec
Description DSS/SG/N : Backlash torque limiter, negative version
Part number 00.40 DSS/SG/N d6 with keyway T1
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Model
Version
Bore D (mm)
Spring configuration
Torque (Nm)
0.6 - 1.5
A (mm)
44
B h5 (mm)
30
C (mm)
40
D H7 max. (mm)
12
F (mm)
38
G (mm)
2
L (mm)
4.5
J (mm)
7
P
6xM3
M (mm)
24
N (mm)
28.5
T (mm)
35
V (mm)
5
Stroke (mm)
0.8
Max. Speed (rpm)
4000
Weight keyway (kg)
0.2
Weight locking assembly (kg)
0.2

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map