ComInTec S.r.l.
De ComInTec S.r.l.

DF/TAC/PR-V : Friction model with chain coupling for gearboxes

Manufacturer ComInTec
Description DF/TAC/PR-V : Friction model with chain coupling for gearboxes
Part number 00.38 DF/TAC/PR-V spacer type A d11 with keyway T1
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Size
Motor IEC
Bore D (mm)
11
Spring configuration
Torque (Nm)
1 - 14
A4 (mm)
140
V4 (mm)
43
T (mm)
43
Max. Speed (rpm)
5000
Weight (kg)
0.6

Contacte con el proveedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map