ComInTec S.r.l.
By ComInTec S.r.l.

GSF : Bellow coulings

Manufacturer ComInTec
Description GSF : Bellow coulings
Part number GSF Gr. 1 d5 B / d5 B
CAD models
Share
Please make sure this software has been installed.

Product selection

Size
Bore D1 (mm)
Hub connection type bore 1
Bore D2 (mm)
Hub connection type bore 2
Torque (Nm)
5 / 10
D (mm)
34
Dk (mm)
36
E H7 max. (mm)
16
N (mm)
17
P (mm)
16.5
R (mm)
50.5
U (mm)
5
Max. Speed (rpm)
14000
Inertia (kgm²)
0.000014
Weight (kg)
0.07

Documentation

Contact the supplier

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map