ComInTec S.r.l.
ComInTec S.r.l.

DSR: Rollers torque limiters

Manufacturer ComInTec
Description DSR: Rollers torque limiter
Part number 0.56 DSR d8 with keyway T0
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Size
Model
Hole size D (mm)
Spring configuration
Torque (Nm)
10 - 20
A (mm)
56
B H7 (mm)
41
C (mm)
56
D H7 max. (mm)
20
F (mm)
42
G (mm)
3.8
M (mm)
46
N (mm)
31.5
p (mm)
M5
T (mm)
48
X (mm)
6x3
Z (mm)
6x3
Max. speed (rpm)
1500
Weight (kg)
0.6

Kontakt leverandøren

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map