ComInTec S.r.l.
ComInTec S.r.l.

DSR + GTR: Rollers torque limiter with torsionally rigid coupling

Manufacturer ComInTec
Description DSR + GTR: Rollers torque limiter with torsionally rigid coupling
Part number 0.56 DSR d9 with keyway T0 + GTR d10 clamping A1
CAD-modeller
Del
Kontroller, at denne software er installeret.

Valg af produkter

Size
Model
Hole size D (mm)
Spring configuration
Torque (Nm)
10 - 20
Size of coupling
0
Torque Nom/Max (Nm)
60 / 120
Hole size E3 (mm)
Shaft connection
A1: bore with keyway
A3 (mm)
78
D3 (mm)
45
N3 (mm)
29
U3 (mm)
10
V3 (mm)
M5
A (mm)
56
R (mm)
105
W (mm)
59
M (mm)
59
N (mm)
44
Max. speed (rpm)
1500
Weight (kg)
2

Kontakt leverandøren

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map