ComInTec S.r.l.
Por ComInTec S.r.l.

EDF/F/C : Economic ball torque limiter version with plate wheel

Manufacturer ComInTec
Description EDF/F/C : Economic ball torque limiter version with plate wheel
Part number 00.38 EDF/F/C d6 with keyway T1
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Size
Bore D (mm)
Spring configuration
Torque (Nm)
7.5 - 15
A (mm)
30
D H7 max. (mm)
12
E (mm)
38
F (mm)
35
J (mm)
20.5
L (mm)
6
M (mm)
33
P
M3
Y (mm)
48
Standard platewheel
3/8'' Z16
Max. Speed (rpm)
1900
Weight (kg)
0.2

Entre em contato com o fornecedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map