ComInTec S.r.l.
Por ComInTec S.r.l.

DSS/SG/N + GAS/SG/CCE : Backlash torque limiter, negative version with jaw coupling and external locking assembly

Manufacturer ComInTec
Description DSS/SG/N + GAS/SG/CCE : Backlash torque limiter, negative version with jaw coupling and external locking assembly
Part number 00.47 DSS/SG/N d8 with locking assembly T1 + GAS/SG/CCE d10 92 Sh-A
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Size
Model
Version
with locking assembly
Bore D (mm)
Spring configuration
Torque (Nm)
2 - 5
Size of coupling
00
Bore coupling E3 (mm)
Elastic element
Torque Nom/Max (Nm)
10 / 20
A (mm)
50
D H7 max. (mm)
17
F (mm)
42
A3 (mm)
40
E3 H7 max (mm)
20
L3 (mm)
49
N3 (mm)
25
P3 (mm)
16
R (mm)
82.5
W (mm)
53
Stroke (mm)
1
Max. Speed (rpm)
4000
Weight locking assembly with jaw coupling (kg)
0.8

Entre em contato com o fornecedor

ComInTec S.r.l.

ComInTec S.r.l.

Torque limiters, pneumatic clutches, couplings, adjustable pulleys, motor-slide bases and components for the assembling of automatic machines

Google Map