CMD COUPLINGS
CMD COUPLINGS

Flexident Senior - Type S - Standard model with Horizontal working position

Manufacturer CMD COUPLINGS
Description SENIOR Coupling, type S size 50, bore 1 : Ø18 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø18 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number S 50 AL1=C18 AL2=C18
Mass with full hubs 3.7 kg
Basis torque 1200 N.m
Bore 18 mm
Bore 2 18 mm
Maximum rotation speed 5400 rpm
Maximum rotation speed with dynamic balancing 14000 rpm
modelmi CAD
Zdieľať
Skontrolujte, či bol tento softvér nainštalovaný.

Výber produktov

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Obráťte sa na dodávateľa.

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map