CMD COUPLINGS
CMD COUPLINGS

Flexident Senior - Type S - Standard model with Horizontal working position

Manufacturer CMD COUPLINGS
Description SENIOR Coupling, type S size 50, bore 1 : Ø18 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø18 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number S 50 AL1=C18 AL2=C18
Mass with full hubs 3.7 kg
Basis torque 1200 N.m
Bore 18 mm
Bore 2 18 mm
Maximum rotation speed 5400 rpm
Maximum rotation speed with dynamic balancing 14000 rpm
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Ta kontakt med leverandøren

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map