1

Flexident Z - Type Z - Standard model

Manufacturer CMD COUPLINGS
Description Flexident Z Coupling, type Z size 51, bore 1 : Ø14 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø14 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number Z 51 AL1=C14 AL2=C14
Mass with full hubs 7 kg
Basis torque 1200 N.m
Bore 14 mm
Bore 2 14 mm
Maximum rotation speed 4300 rpm
Maximum rotation speed with dynamic balancing 9800 rpm
Product selection
Selector Part number Basis torque (N.m) Maximum Bore
with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
Rough bore (mm) B (mm) D (mm) J (mm) L1 (mm) Mass (kg) Grease mass (kg) Moment
of inertia J
(kg.m²)
Maximum speed (rpm) Maximum speed with dynamic
balancing (rpm)
1 Z 51 1200 50 50 14 60 150 3 61.5 7 0.25 0.065 4300 9800
2 Z 61 2100 65 60 19 68 180 4 70 12 0.35 0.15 3500 8800
3 Z 71 3400 75 70 23 80 210 5 82.5 19 0.6 0.32 3000 7800
4 Z 81 5200 85 80 28 90 240 6 93 28 0.75 0.53 2700 6800
5 Z 91 7800 100 90 30 105 260 7 108.5 40 0.9 1.1 2300 5900
6 Z 101 11200 110 100 38 120 290 8 124 57 1.4 1.95 2000 5200
7 Z 111 15000 120 110 45 135 310 9 139.5 79 1.8 3 1900 4900
8 Z 126 20500 130 125 48 150 345 10 155 98 2.3 4.9 1700 4400
9 Z 141 28000 150 140 52 165 380 10 170 125 2.7 7.5 1500 3900
27 Z 152 38000 170 160 58 185 410 12 191 164 3.5 11.5 1400 3500
28 Z 162 53000 190 180 70 210 455 14 217 206 4 17.8 1250 3200
29 Z 182 72000 210 200 78 240 510 16 248 310 7.5 33 1100 2900
30 Z 202 100000 240 230 88 270 570 18 279 430 9 60 1000 2600
31 Z 232 126000 260 250 98 300 630 20 310 605 12.5 99 900 2300
32 Z 252 160000 290 270 170 275 630 22 286 602 14 107 900 1650
33 Z 282 240000 320 300 190 310 665 24 322 820 19 180 850 1500
34 Z 312 350000 360 340 210 350 745 28 364 1160 25 320 770 1400
35 Z 352 467000 400 380 240 390 825 30 405 1530 27 510 700 1250
36 Z 402 665000 440 420 260 420 910 35 437.5 2100 30 870 620 1100
37 Z 452 967000 500 480 300 455 1020 40 475 2900 45 1530 550 1000
38 Z 502 1250000 560 530 330 495 1160 45 517.5 3920 65 2500 500 900
39 Z 552 1823000 640 600 380 535 1260 50 560 5000 110 4030 450 800
40 Z 602 2500000 700 650 420 575 1370 55 602.5 6800 140 6590 400 750
41 Z 652 3200000 780 720 470 610 1500 60 640 8460 170 9770 350 680
42 Z 702 3733000 820 760 500 650 1620 65 682.5 9940 210 12850 300 640
Part number
Basis torque (N.m)
Maximum Bore
with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
Rough bore (mm)
B (mm)
D (mm)
J (mm)
L1 (mm)
Mass (kg)
Grease mass (kg)
Moment
of inertia J
(kg.m²)
Maximum speed (rpm)
Maximum speed with dynamic
balancing (rpm)
Documentation
Contact the supplier
CMD COUPLINGS Mechanical power transmission
CMD Couplings (COMPAGNIE MESSIAN DURAND)