UP. 92. FLG. M - Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, with flanges
Manufacturer | CEPEX |
---|---|
Description | Flowmeter, tube in Syrene Methyl Methalcrylate Copolymer, with flanges D= 20 mm, GPM= 0,04 - 0,44 |
Part number | 05 92 220A |
Part number1 | 20223 |
Diameter | 20 mm |
Length | 257 |
Nominal diameter | 15 |
---|---|
Outer diameter | 95 |
Mouting holes diameter | 10 - 100 |
Distance between fixing holes centres | 65 |
Omniclass number | 23.27.11.15.23 |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Documentation
Contact the supplier

CEPEX
Fluid handling experts
-
CEPEX
CEPEX
Lluís Companys, 51-53
08400 Granollers (Barcelona)
Spain
www.cepex.com
cepex@cepex.com
